We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

dsPIC33CK MC0 Value Line DSCs

dsPIC33CK MC0 Value Line DSCs With Real-Time Performance for Cost-Sensitive Control Designs 


The cost-optimized dsPIC33CK Value Line Digital Signal Controllers (DSCs) deliver essential, real‑time performance to give you fast and accurate control-loop execution. These devices combine a 100 MHz Digital Signal Processing (DSP) core; high‑resolution Pulse-Width Modulation (PWM) and fast, 12‑bit Analog-to-Digital Converters (ADCs) to provide the performance and analog integration required for motor control, touch and advanced sensing applications.

Block Diagram


Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV08P02A

This Curiosity Nano evaluation kit provides an easy access to all features of the dsPIC33CK256MC005 DSC for rapid prototyping of your custom design.

EV19U29A

This Dual-Inline Module (DIM) features our dsPIC33CK256MC006 64-pin TQFP Value Line Digital Signal Controller (DSC).  It can be used to evaluate the entire family of dsPIC33CK Value Line devices for motor control applications.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

MPLAB-XC-DSC

The MPLAB XC-DSC C Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.

CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

MPLAB-EXTENSIONS

MPLAB Tools for VS Code are a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.

Live Chat

Need Help?

Privacy Policy